text.skipToContent text.skipToNavigation

FlexAct® Systems

The new benchmark for operational flexibility.

FlexAct® is a new system that enables you to custom-configure single-use solutions for entire biomanufacturing steps. The FlexAct® system consists of the central operating module that offers the widest variety of configuration options so you can take complete control of practically any steps in upstream and downstream processing.

More information

 

FlexAct® BT

Bag Tester Solution at point of use

Benefit from Our in-process 20 year Leak Testing Experience at Your Point-of-use For critical process steps, FlexAct® BT allows a 100% point-of-use leak test to avoid the risk of losing high value product and enhances the assurance of container closure integrity of single-use systems.

Description

FlexAct® BT is a Bag Tester solution for end users to control the absence of leaks that could occur during transportation and handling of 2D bags at the point of use. FlexAct® BT features the Sartocheck® 4 plus Bag tester and a set of two plate holders to perform pressure decay testing in a safe, fast, easy and reliable way.

FlexAct® BT is validated to detect 30 µm leaks across the volume range of Flexboy® 2D bags from 50 mL to 50 L in 7 minutes total testing time. A MultiUnit tester option can be used to test two bags in parallel and to perform filter integrity testing.