text.skipToContent text.skipToNavigation

Quick Access

Data Sheets
Brochures



The Right Solution for Every Application

The Centrisart® Centrifuge Family

The Sartorius laboratory centrifuge portfolio ranges from very compact and space-saving micro-centrifuges to universally applicable benchtop centrifuges with a total capacity of up to 1,600 mL. The top-of-the-line model is a high-speed centrifuge with speeds of up to 26,000 rpm, which is of course actively cooled accordingly. Multiple rotor and carrier options, touch screen, easy to use controls, programmable acceleration/deceleration options make the portfolio highly adaptable for multiple applications.

Find the right centrifuge for your needs:

Maximum Capacity
Maximum Speed
Cooling

Compact, High Performance, Quiet Microcentrifuges


Centrisart® A-14 and A-14C Microcentrifuges

Our Centrisart® A-14 and Centrisart® A-14C microcentrifuges are space-saving with a compact footprint, yet powerful, and comfortable to work next to producing less than 65 decibels of sound even at full speed. The A1C rotor of the A-14 is specially designed for our Vivaspin® 500 ultrafiltration units, but it can also be operated with conventional 1.5 and 2 mL reaction vials. It supports applications for concentrating samples, e.g. antibody solutions, sample deionization or buffer adjustment, as well as the removal of contaminants with small or very large molecular weights. The powerful compressor cooling of the Centrisart® A-14C ensures fast and accurate cooling of the sample and reliably protects it from heat.

Low profile, Multi-function, Super Cooling, Benchtop Centrifuges

The high-speed refrigerated Centrisart® G-26C

The high-speed refrigerated Centrisart® G-26C achieves a gravitational field of up to 62,000 g, reaching a level of ultracentrifuge that is one of a kind, making it ideally suited for high speed applications. The low profile and damping system lets the centrifuge fit on every laboratory benchtop and permits operation to be quiet, simple and comfortable. Centrisart® G-26C comes with different rotor options to accommodate almost all vessel types, which can be used for low to high throughput, as well as applications in molecular biology or cell culture.

Centrisart® Accessories

A multi-application driven product range

Driving the application diversity within the Centrisart® Centrifuge portfolio is its highly flexible and user-friendly range of centrifuge accessories. Depending upon the Centrisart® unit chosen, both low-speed applications and those requiring gentle handling of cells or sensitive samples, or high-speed applications including ultra-gravity forces of up to 62K x g can be accommodated within the portfolio of accessories. Centrisart® rotors accessories are designed to use the Vivaspin® line of centrifugal concentrators, opening up ultrafiltration and a multitude of concentration and buffer exchange applications as well. Additionally, a large assortment of specialty swinging bucket rotors, carriers and adapters, including units designed specifically for microtiter plates as well as common tissue culture tubes including 15 mL & 50 mL conical tubes, provide users with a versatility and convenience that is unparalleled in the industry.


Get The Ultimate Flow Rates and Sample Recoveries

Centrifugal Protein Concentration with Vivaspin®

Take advantage of our membrane-based ultrafiltration products. They guarantee extremely high processing speeds, easy handling and optimal sample recovery - even for diluted samples. The Vivaspin® ultrafiltration units feature a wide range of volume capacities and MWCOs. This makes them the ideal solution for all sample concentration and buffer exchange applications. Thanks to their exclusive vertical membrane design, they achieve the ultimate flow rates and sample recoveries. The patented "dead-stop" technology allows direct sample recovery without additional centrifugation.

Pipettes and tips for effortless and accurate pipetting

Closely connected to Centrifugation

Produce reliable pipetting results effortlessly and enjoy your work. Our award-winning electronic pipettes, as well as the mechanical mLINE®, offer excellent usability, exceptional ergonomics and high reliability of results – especially when used with Sartorius pipette tips.

 

 

 

Our mission is your productivity

From installation throughout the entire product lifecycle - our global service is focused on maximizing the reliability and availability of your centrifuge. Our comprehensive range of services for a broad portfolio of laboratory equipment not only meets the common industry standards, but is focused on your specific requirements at all times.




Contact Us For More Information

Contact us for more specific information or to obtain and quote on these Centrifuges.